Spring-loaded Terminal【10-800 Pieces Per Package】 (235-110)

Spring-loaded Terminal 235-110
  • Volume Discount

Product Details:

Manufacturer part number: 235-110

Brand: WAGO

Price: 330.53

Delivery time: 7 Days


Technical Data:

AWG (min.): 20

AWG max.: 16

Contact spacing: 3.81 mm

Max. cross section (flexible): 1.5 mm²

Min. cross section (flexible): 0.75 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

235-110

Part Number
235-110
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG (min.) AWG max. Contact spacing
(mm)
Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
No. of rows Nominal current
(A)
Nominal voltage
(V)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Series (PCB terminals) Pins per row Weight
(g)
Connection (components) Contact material Enclosure material Actuation direction Colour Connector orientation Manufacturer part # Min. stripping length
(mm)
Nominal voltage Number of pins PCB terminal features Stripping length (max.)
(mm)
Type (manufacturer type)

330.53 €

120 Pieces Per Package

1 pack 7 Days 20163.811.50.751.50.5117.5320-19.1012.5039.6023510-Spring-loaded terminal|PrintCathode copperPolyamide 6.6Perpendicular (to the PCB)OrangeParallel (to the PCB)235-11010-10+ PUSH WIRE®10235-110

Loading...

  1. 1

Basic information

Industrial goods Yes Wire protection Yes Product type Spring-loaded terminal

This page is Spring-loaded Terminal, part number 235-110.
You can find the detail information about specifications and dimensions on part number 235-110.

Variation of this product

Part Number
2081-1223
2081-1224
2081-1228
235-110/330-000
235-201
235-404/331-000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
AWG (min.) AWG max. Contact spacing
(mm)
Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
No. of rows Nominal current
(A)
Nominal voltage
(V)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Series (PCB terminals) Pins per row Weight
(g)
Connection (components) Contact material Enclosure material Actuation direction Colour Connector orientation Manufacturer part # Min. stripping length
(mm)
Nominal voltage Number of pins PCB terminal features Stripping length (max.)
(mm)
Type (manufacturer type)

676.65 €

230 Pieces Per Package

1 pack Available 4 Days 24165|5.0810.751.50.2124630-9.1-10.5208131.509Spring-loaded terminal|PrintCathode copper. tin platedPolyamide 6.6Perpendicular (to the PCB)GreyPerpendicular (to the PCB)2081-122312-3+ CAGE CLAMP®102081-1223

654.79 €

170 Pieces Per Package

1 pack Available 4 Days 24165|5.0810.751.50.2124630-9.1-14208142.013Spring-loaded terminal|PrintCathode copper. tin platedPolyamide 6.6Perpendicular (to the PCB)GreyPerpendicular (to the PCB)2081-122412-4+ CAGE CLAMP®102081-1224

705.08 €

90 Pieces Per Package

1 pack Available 4 Days 24165|5.0810.751.50.2124630-9.1-282081-4.196Spring-loaded terminal|PrintCathode copper. tin platedPolyamide 6.6Perpendicular (to the PCB)GreyPerpendicular (to the PCB)2081-122812-8+ CAGE CLAMP®102081-1228

464.59 €

120 Pieces Per Package

1 pack Available 4 Days 20163.810.750.251.50.5117.5320-12.8012.5039.6023510-Spring-loaded terminal|PrintCathode copperPolyamide 6.6Perpendicular (to the PCB)OrangeParallel (to the PCB)235-110/330-00010-10+ PUSH WIRE®10235-110/330-000

212.88 €

800 Pieces Per Package

1 pack 7 Days 20163.96|41.50.751.50.5117.5320-12.505.5019.10235--Spring-loaded terminal|PrintCathode copper. tin plated-Perpendicular (to the PCB)Light greyParallel (to the PCB)235-2017-1+ PUSH WIRE®|+ actuator|Stackable10235-201

257.69 €

220 Pieces Per Package

1 pack 7 Days 20145|5.080.750.251.50.2124320-19.1012.5021.502354-Spring-loaded terminal|PrintCathode copper. tin platedPolyamide 6.6Perpendicular (to the PCB)GreyParallel (to the PCB)235-404/331-0007-4+ PUSH WIRE®10235-404/331-000

Tech Support