Rail mounted PSU (DIN) (TSP-BCM24)

Rail mounted PSU (DIN) TSP-BCM24
  • Volume Discount

Product Details:

Manufacturer part number: TSP-BCM24

Brand: TRACOPOWER

Price: 213.16

Delivery time: 3 Days


Technical Data:

Capacity: 360 W

Dimension height: 110 mm

Dimension width: 35 mm

Dimension depth: 115 mm

Connection (components): Screw terminals


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSP-BCM24

Part Number
TSP-BCM24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity
(W)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Connection (components) Connections Inputs Input voltage (max.)
(V)
Input voltage (max.)
(V AC)
Input voltage range
(V AC)
Input voltage range
(V DC)
Input voltage (max.)
(V DC)
Manufacturer part # Max. output current
(A)
Max. output current
(mA)
Max. temperature
(°C)
Min. input voltage
(V)
Min. input voltage
(V AC)
Min. input voltage
(V DC)
Min. operating temperature (derating)
(°C)
Min. temperature
(°C)
Nominal input voltage No. of phases Operating temperature (max.) (num)
(°C)
Operating temperature (min.) (num)
(°C)
Output current (details)
(A)
Output rating
(W)
Output voltage (max.)
(V)
Output voltage (min.)
(V)
Output voltage (max.)
(V DC)
Output voltage (min.)
(V DC)
Output voltage
(V DC)
Product type PSU type Type (manufacturer type) Type (misc.) Weight
(g)

213.16 €

1 Available 3 Days 36011035115Screw terminals------+24.0TSP-BCM24-1500070--+24.040-25--70-25----+28.0+24.0-Rail mounted PSU (DIN) DC/DC-TSP-BCM24-500

Loading...

  1. 1

Basic information

No. of outputs(x) 1

This page is Rail mounted PSU (DIN), part number TSP-BCM24.
You can find the detail information about specifications and dimensions on part number TSP-BCM24.

Variation of this product

Part Number
TCL 024-112DC
TCL 240-124
TIB 080-112
TSP-BCM24A
TSP-BCM48A
TSPC 080-124
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Capacity
(W)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Connection (components) Connections Inputs Input voltage (max.)
(V)
Input voltage (max.)
(V AC)
Input voltage range
(V AC)
Input voltage range
(V DC)
Input voltage (max.)
(V DC)
Manufacturer part # Max. output current
(A)
Max. output current
(mA)
Max. temperature
(°C)
Min. input voltage
(V)
Min. input voltage
(V AC)
Min. input voltage
(V DC)
Min. operating temperature (derating)
(°C)
Min. temperature
(°C)
Nominal input voltage No. of phases Operating temperature (max.) (num)
(°C)
Operating temperature (min.) (num)
(°C)
Output current (details)
(A)
Output rating
(W)
Output voltage (max.)
(V)
Output voltage (min.)
(V)
Output voltage (max.)
(V DC)
Output voltage (min.)
(V DC)
Output voltage
(V DC)
Product type PSU type Type (manufacturer type) Type (misc.) Weight
(g)

114.37 €

1 Available 3 Days 24|247510027Screw terminalScrew terminals----18 - 7575TCL 024-112DC2----18--72 V/DC|24 V/DC|36 V/DC|48 V/DC---2---15|121212Rail mounted PSU (DIN)Switched ModeTCL 024-112DCRail power supply-

289.68 €

1 Available 3 Days 240|24011085125Screw terminalScrew terminals--26485 - 132 Vac. 187 - 264--TCL 240-12410---85---115 V/AC|230 V/AC1--10---28|242424Rail mounted PSU (DIN)Switched ModeTCL 240-124-950

136.17 €

1 Available 3 Days 80114.23298.6Screw terminals-1 x-264100 - 240--TIB 080-112-670070-85-60-40-170-40----+15.0|+12.0+11.8+12.0Rail mounted PSU (DIN)-TIB 080-112-367

286.45 €

1 Available 22 Days 60011054115Screw terminals------+24.0TSP-BCM24A-2500070--+24.040-25--70-25----+28.0+24.0-Rail mounted PSU (DIN) DC/DC-TSP-BCM24A-500

377.13 €

1 Available 23 Days 60011054115Screw terminals------+48.0TSP-BCM48A-1250070--+48.040-25--70-25----+56.0+48.0-Rail mounted PSU (DIN) DC/DC-TSP-BCM48A-500

114.37 €

1 Available 3 Days 80|8011040110Screw terminalScrew terminals--26485-132 / 187-264--TSPC 080-1243.3---85---115 V/AC|230 V/AC1--3.3---28|242424Rail mounted PSU (DIN)Switched ModeTSPC 080-124-400

Tech Support