Rail mounted redundancy (DIN) (TSP-REM600)

Rail mounted redundancy (DIN) TSP-REM600
  • Volume Discount

Product Details:

Manufacturer part number: TSP-REM600

Brand: TRACOPOWER

Price: 294.05

Delivery time: 47 Days


Technical Data:

Capacity: 600 W

Dimension height: 110 mm

Dimension width: 54 mm

Dimension depth: 115 mm

Input voltage (max.): +24.0 V DC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSP-REM600

Part Number
TSP-REM600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity
(W)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Input voltage (max.)
(V DC)
Manufacturer part # Max. output current
(mA)
Min. input voltage
(V DC)
Min. temperature
(°C)
Operating temperature (min.) (num)
(°C)
Output voltage (max.)
(V DC)
Output voltage (min.)
(V DC)
Type (manufacturer type) Weight
(g)

294.05 €

1 Available 47 Days 60011054115+24.0TSP-REM60025000+24.0-25-25+27.0+24.0TSP-REM600700

Loading...

  1. 1

Basic information

Connection (components) Screw terminals Max. temperature(°C) 70 Min. operating temperature (derating)(°C) 40
No. of outputs(x) 1 Operating temperature (max.) (num)(°C) 70 Product type Rail mounted redundancy (DIN)

This page is Rail mounted redundancy (DIN), part number TSP-REM600.
You can find the detail information about specifications and dimensions on part number TSP-REM600.

Variation of this product

Part Number
TCL-REM240
TSP-BCMU360
TSP-REM360
TSP-REM360 EX
TSPC-DCM600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Capacity
(W)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Input voltage (max.)
(V DC)
Manufacturer part # Max. output current
(mA)
Min. input voltage
(V DC)
Min. temperature
(°C)
Operating temperature (min.) (num)
(°C)
Output voltage (max.)
(V DC)
Output voltage (min.)
(V DC)
Type (manufacturer type) Weight
(g)

54.20 €

1 Available 3 Days 2007527100+60.0TCL-REM2408000+5.0-10-10+47.1+4.1TCL-REM240140

294.05 €

1 Available 3 Days 36011054115+56.0TSP-BCMU3601500024.0-25-25+45.3+22.2TSP-BCMU360730

159.95 €

1 Available 3 Days 36011035115+24.0TSP-REM36015000+24.0-25-25+27.0+24.0TSP-REM360500

166.92 €

1 Available 3 Days 36011035115+24.0TSP-REM360 EX15000+24.0-25-25+27.0+24.0TSP-REM360 EX500

116.92 €

1 Available 3 Days 2811054115+28.0TSPC-DCM6008205.0-25-25+24.0+24.0TSPC-DCM600410

Tech Support