Cover【100-2,000 Pieces Per Package】 (235-500)

Cover 235-500
  • Volume Discount

Product Details:

Manufacturer part number: 235-500

Brand: WAGO

Price: 147.05

Delivery time: 75 Days


Technical Data:

Product size (height): 9.20 mm

Product size (length): 1 mm

Product size (width): 12.50 mm

Series (PCB terminals): 235

Enclosure material: Polyamide


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

235-500

Part Number
235-500
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Series (PCB terminals) Enclosure material Colour Manufacturer part # Min. stripping length
(mm)
Stripping length (max.)
(mm)
Type (manufacturer type)

147.05 €

2,000 Pieces Per Package

1 pack Available 75 Days 9.20112.50235PolyamideBlack235-500--235-500

Loading...

  1. 1

Basic information

Industrial goods Yes Wire protection Yes Product type Cover

This page is Cover, part number 235-500.
You can find the detail information about specifications and dimensions on part number 235-500.

Variation of this product

Part Number
254-200
257-300
741-100
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Series (PCB terminals) Enclosure material Colour Manufacturer part # Min. stripping length
(mm)
Stripping length (max.)
(mm)
Type (manufacturer type)

9.45 €

100 Pieces Per Package

1 pack Available 7 Days 13.50115.70254-Dark grey254-20066254-200

10.56 €

100 Pieces Per Package

1 pack Available 30 Days 13.60114.20257-Light grey257-30066257-300

10.56 €

100 Pieces Per Package

1 pack Available 29 Days 12.501.518.50741-Grey741-100--741-100

Tech Support