Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2604-1103 |
2616-1103/020-000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact spacing (mm) | Max. cross section (flexible) (mm²) | Min. cross section (flexible) (mm²) | Max. cross section (inflexible) (mm²) | Min. cross section (inflexible) (mm²) | Series (PCB terminals) | Manufacturer part # | Min. stripping length (mm) | Stripping length (max.) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | 5 | 4 | 0.2 | 4 | 0.2 | 2604 | 2604-1103 | 9 | 11 | 2604-1103 | |
11.61 € | 1 | Available | 3 Days | 10 | 16 | 0.75 | 16 | 0.75 | - | 2616-1103/020-000 | 18 | 20 | 2616-1103/020-000 |
Loading...
No. of rows | 1 | Nominal current(A) | 66 | Nominal voltage(V) | 600 |
---|---|---|---|---|---|
Pins per row | 3 | Connection (components) | Soldering|Cage clamp connector | Number of pins | 3 |
PCB terminal features | + actuator | Product type | Print terminal |
Configure
Basic Attributes
Contact spacing(mm)
Max. cross section (flexible)(mm²)
Min. cross section (flexible)(mm²)
Max. cross section (inflexible)(mm²)
Min. cross section (inflexible)(mm²)
Series (PCB terminals)
Manufacturer part #
Min. stripping length(mm)
Stripping length (max.)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes