Manufacturer part number: 5018508
Brand: FLUKE
Price: 1,278.72 €
Delivery time: 3 Days
Range: AV|Networks|Telecom
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5018508
Display (test equipment) | LCD | Product size (height)(mm) | 36 | Product size (width)(mm) | 76 |
---|---|---|---|---|---|
Product size (length)(mm) | 163 | Product type | Cable meter | Weight(g) | 247 |
Acoustic signal | Yes | Optical display | Yes | Max. cable length(m) | 460 |
This page is Cable meter, part number 5018508.
You can find the detail information about specifications and dimensions on part number 5018508.
Part Number |
---|
5018513 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Range |
---|---|---|---|---|---|
2,106.07 € | 1 | Available | 3 Days | Networks|Telecom|AV |