Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2004-1411/1000-400
Number of Poles(Pole) | 4 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 6.20 |
---|---|---|---|---|---|
Product size (width)(mm) | 6.20 | Clamp width(mm) | 6.20 | Stripping length (max.)(mm) | 11 |
Nominal current(A) | 1.5 | Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 6 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 20 | AWG max. | 10 | No. of rows | 1 |
Pins per row | 4 | Weight(g) | 11.692 | Colour | Grey |
Configuration | L | Connection (components) | Pull spring | Connector features | + 1 diode |
Industrial goods | Yes | Manufacturer part # | 2004-1411/1000-400 | Product type | Diode terminal |
Type (manufacturer type) | 2004-1411/1000-400 |
This page is Diode terminal, part number 2004-1411/1000-400.
You can find the detail information about specifications and dimensions on part number 2004-1411/1000-400.