Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2106-5207
Number of Poles(Pole) | 1 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 74.80 |
---|---|---|---|---|---|
Product size (width)(mm) | 7.50 | Clamp width(mm) | 7.50 | Stripping length (max.)(mm) | 15 |
Min. stripping length(mm) | 13 | Nominal current(A) | 41 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 6 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 10 |
AWG (min.) | 20 | AWG max. | 8 | No. of rows | 1 |
Pins per row | 2 | Colour | Green-yellow | Connection (components) | Push-in connector |
Connector features | + lever|+ latchkey|+ CAGE CLAMP® | Industrial goods | Yes | Manufacturer part # | 2106-5207 |
Product type | PG terminal | Type (manufacturer type) | 2106-5207 |
This page is PG Terminal, part number 2106-5207.
You can find the detail information about specifications and dimensions on part number 2106-5207.