Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-2707 |
2002-2708 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Colour | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
377.13 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | - | - | Green-yellow | 2002-2707 | 2002-2707 | |
207.68 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 24 | 800 | Grey | 2002-2708 | 2002-2708 |
Loading...
Number of Poles(Pole) | 4 | Product size (height)(mm) | 51.70 | Product size (length)(mm) | 92.50 |
---|---|---|---|---|---|
Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 12 | Min. stripping length(mm) | 10 |
Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 |
Max. cross section (inflexible)(mm²) | 4 | No. of rows | 2 | Connection (components) | Push-in connector |
Product type | 4-way PG terminal |