Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
285-637
Number of Poles(Pole) | 1 | Product size (height)(mm) | 53 | Product size (width)(mm) | 16 |
---|---|---|---|---|---|
Clamp width(mm) | 16 | Stripping length (max.)(mm) | 23 | Nominal current(A) | 125 |
Min. cross section (flexible)(mm²) | 6 | Max. cross section (flexible)(mm²) | 35 | Min. cross section (inflexible)(mm²) | 6 |
Max. cross section (inflexible)(mm²) | 35 | AWG (min.) | 10 | AWG max. | 2 |
No. of rows | 1 | Pins per row | 2 | Colour | Green-yellow |
Configuration | Terre | Connection (components) | Pull spring | Industrial goods | Yes |
Manufacturer part # | 285-637 | Product type | PG terminal | Type (manufacturer type) | 285-637 |
This page is PG Terminal 16 mm, part number 285-637.
You can find the detail information about specifications and dimensions on part number 285-637.