Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2006-1664
Number of Poles(Pole) | 2 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 96.30 |
---|---|---|---|---|---|
Clamp width(mm) | 7.50 | Stripping length (max.)(mm) | 15 | Min. stripping length(mm) | 13 |
Nominal current(A) | 30 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 10 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 10 |
No. of rows | 1 | Colour | Blue | Connection (components) | Push-in connector |
Manufacturer part # | 2006-1664 | Product type | Dualport base terminal | Type (manufacturer type) | 2006-1664 |
This page is Dualport base terminal, part number 2006-1664.
You can find the detail information about specifications and dimensions on part number 2006-1664.