Jumper【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2002-406/000-006

Part Number
2002-406/000-006
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

256.88 €

100 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 19 Product size (length)(mm) 29.5 Nominal current(A) 25
Nominal voltage(V) 800 Weight(g) 2.916 Colour Blue
Industrial goods Yes Compatible with Wago series 2002 Manufacturer part # 2002-406/000-006
Product type Jumper Series (Wago serial terminal accessories) 2002 Type (manufacturer type) 2002-406/000-006

Tech Support