Dualport PG terminal【40-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2002-2717
2002-2727
870-137
870-507
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG (min.) AWG max. Pins per row Weight
(g)
Colour Configuration Connection (components) Industrial goods Manufacturer part # Type (manufacturer type)

322.48 €

50 Pieces Per Package

1 pack Available 25 Days 451.7092.50-5.201210248000.250.254----Grey-Push-in connector-2002-27172002-2717

322.48 €

50 Pieces Per Package

1 pack Available 25 Days 451.7092.50-5.201210248000.250.254----Grey-Push-in connector-2002-27272002-2727

278.76 €

40 Pieces Per Package

1 pack Available 8 Days 837.15556---0.080.082.52812422.986Green-yellowTerrePull springYes870-137870-137

315.92 €

50 Pieces Per Package

1 pack Available 8 Days 1405556-245000.080.082.52812211.773Green-yellowTerrePull springYes870-507870-507

Loading...

  1. 1

Basic information

Max. cross section (flexible)(mm²) 4 No. of rows 2 Product type Dualport PG terminal

Tech Support