Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2004-911/1000-542 |
2006-911/1000-541 |
2006-921/1000-859 |
2006-931/1000-859 |
2006-931/1099-541 |
280-852/281-414 |
281-511 |
281-512/281-418 |
281-512/281-501 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (length) (mm) | Product size (width) (mm) | Nominal current (A) | Nominal voltage (V) | Weight (g) | Compatible with Wago series | Manufacturer part # | Series (Wago serial terminal accessories) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
661.36 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 6.1 | - | - | - | 4.182 | 2004 | 2004-911/1000-542 | 2004 | 2004-911/1000-542 | |
344.33 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 7.4 | - | - | - | 5 | 2006 | 2006-911/1000-541 | 2006 | 2006-911/1000-541 | |
344.33 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 7.4 | - | - | - | 6.8 | 2006 | 2006-921/1000-859 | 2006 | 2006-921/1000-859 | |
355.27 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 7.4 | - | - | - | 16.191 | 2006 | 2006-931/1000-859 | 2006 | 2006-931/1000-859 | |
355.27 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 10.4 | - | - | - | 6.5 | 2006 | 2006-931/1099-541 | 2006 | 2006-931/1099-541 | |
2,349.16 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | - | 5 | 5 | 125 | 2.77 | 280 | 280-852/281-414 | 280 | 280-852/281-414 | |
134.44 € | 50 Pieces Per Package | 1 pack | 74 Days | - | 6 | 6.3 | 250 | 6.189 | 281 | 281-511 | 281 | 281-511 | ||
643.87 € | 50 Pieces Per Package | 1 pack | Available | 75 Days | - | 6 | 6.3 | 250 | 6.55 | 281 | 281-512/281-418 | 281 | 281-512/281-418 | |
716.01 € | 50 Pieces Per Package | 1 pack | Available | 74 Days | - | 6 | 6.3 | 250 | 6.679 | 281 | 281-512/281-501 | 281 | 281-512/281-501 |
Loading...
Colour | Grey | Industrial goods | Yes | Product type | Blade-type fuse holder |
---|
Configure
Basic Attributes
Product size (length)(mm)
Product size (width)(mm)
Nominal current(A)
Nominal voltage(V)
Weight(g)
Compatible with Wago series
Manufacturer part #
Series (Wago serial terminal accessories)
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes