Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
727-225
Number of Poles(Pole) | 16 | Product size (height)(mm) | 62 | Product size (width)(mm) | 7.62 |
---|---|---|---|---|---|
Clamp width(mm) | 7.62 | Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 8 |
Nominal current(A) | 18 | Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 1.5 |
AWG (min.) | 28 | AWG max. | 16 | No. of rows | 4 |
Pins per row | 4 | Contamination level | 3 | Colour | Orange |
Connection (components) | Pull spring | Connector features | + snap hook | Industrial goods | Yes |
Manufacturer part # | 727-225 | Product type | PD terminal | Type (manufacturer type) | 727-225 |
This page is PD Terminal 7.62 mm, part number 727-225.
You can find the detail information about specifications and dimensions on part number 727-225.