Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2016-7608 |
2016-7611 |
2016-7614 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Colour | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
163.96 € | 20 Pieces Per Package | 1 pack | Available | 28 Days | - | - | White | 2016-7608 | 2016-7608 | |
174.89 € | 20 Pieces Per Package | 1 pack | Available | 6 Days | 76 | 800 | Grey | 2016-7611 | 2016-7611 | |
174.89 € | 20 Pieces Per Package | 1 pack | Available | 6 Days | 76 | 800 | Blue | 2016-7614 | 2016-7614 |
Loading...
Number of Poles(Pole) | 2 | Product size (height)(mm) | 40.80 | Product size (length)(mm) | 85.70 |
---|---|---|---|---|---|
Clamp width(mm) | 12 | Stripping length (max.)(mm) | 20 | Min. stripping length(mm) | 18 |
Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 25 | Min. cross section (inflexible)(mm²) | 0.5 |
Max. cross section (inflexible)(mm²) | 16 | No. of rows | 1 | Connection (components) | Push-in connector |
Product type | Active feed replacement |