Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
726-122
Number of Poles(Pole) | 32 | Product size (height)(mm) | 132 | Product size (width)(mm) | 44 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 8 | Nominal current(A) | 10 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 1.5 | AWG (min.) | 28 | AWG max. | 16 |
Colour | Grey | Connection (components) | Pull spring | Industrial goods | Yes |
Manufacturer part # | 726-122 | Product type | Shunt terminal array | Type (manufacturer type) | 726-122 |
This page is Shunt Terminal Array, part number 726-122.
You can find the detail information about specifications and dimensions on part number 726-122.