Manufacturer part number: 282834-4
Brand: TE CONNECTIVITY
Price: 3.63 €
Delivery time: 3 Days
AWG max.: 16
AWG (min.): 30
Colour: Green
Connector orientation: Perpendicular (to the PCB)
Contact spacing: 2.54 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
282834-4
Part Number
|
---|
282834-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG max. | AWG (min.) | Colour | Connector orientation | Contact spacing (mm) | Manufacturer part # | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (flexible) (mm²) | Nominal current (A) | Nominal voltage (V AC) | Number of pins | PCB terminal features | Pins per row | Type (manufacturer type) | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.63 € | 1 | 3 Days | 16 | 30 | Green | Perpendicular (to the PCB) | 2.54 | 282834-4 | 0.05 | 1.4 | 1.4 | 10 | 150 | 4 | Stackable | 4 | 282834-4 | 2.324 |
Loading...
Connection (components) | Screw terminal|Print | Contact material | Brass tin plated | Enclosure material | Polyamide 6.6 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.05 | Min. stripping length(mm) | 10 | No. of rows | 1 |
Product type | Screw terminal | Series (PCB terminals) | Buchanan | Stripping length (max.)(mm) | 10 |
Wire protection | Yes |
This page is Screw terminal, part number 282834-4.
You can find the detail information about specifications and dimensions on part number 282834-4.
Configure
Basic Attributes
AWG max.
AWG (min.)
Colour
Connector orientation
Contact spacing(mm)
Manufacturer part #
Max. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (flexible)(mm²)
Nominal current(A)
Nominal voltage(V AC)
Number of pins
PCB terminal features
Pins per row
Type (manufacturer type)
Weight
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1546216-2 |
282834-2 |
282834-3 |
282834-5 |
282834-6 |
282834-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG max. | AWG (min.) | Colour | Connector orientation | Contact spacing (mm) | Manufacturer part # | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (flexible) (mm²) | Nominal current (A) | Nominal voltage (V AC) | Number of pins | PCB terminal features | Pins per row | Type (manufacturer type) | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.89 € | 1 | 3 Days | 15 | 17 | Grey | Perpendicular (to the PCB) | 5 | 1546216-2 | 1.40 | 1.4 | 0.05 | 13.5 | 300 | 2 | - | 2 | 1546216-2 | 1.719 | ||
1.51 € | 1 | 3 Days | 16 | 30 | Green | Perpendicular (to the PCB) | 2.54 | 282834-2 | 0.05 | 1.4 | 1.4 | 10 | 150 | 2 | Stackable | 2 | 282834-2 | 1.175 | ||
2.33 € | 1 | 3 Days | 16 | 30 | Green | Perpendicular (to the PCB) | 2.54 | 282834-3 | 0.05 | 1.4 | 1.4 | 10 | 150 | 3 | Stackable | 3 | 282834-3 | 1.751 | ||
5.95 € | 1 | 3 Days | 16 | 30 | Green | Perpendicular (to the PCB) | 2.54 | 282834-5 | 0.05 | 1.4 | 1.4 | 10 | 150 | 5 | Stackable | 5 | 282834-5 | 2.898 | ||
8.49 € | 1 | 3 Days | 16 | 30 | Green | Parallel (to the PCB) | 2.54 | 282834-6 | 0.05 | 1.4 | 1.4 | 10 | 150 | 6 | Stackable | 6 | 282834-6 | 10.413 | ||
7.97 € | 1 | 3 Days | 16 | 30 | Green | Perpendicular (to the PCB) | 2.54 | 282834-8 | 0.05 | 1.4 | 1.4 | 10 | 150 | 8 | Stackable | 8 | 282834-8 | 4.616 |