Quick-fit Identifier Kit Imprint【5 Pieces Per Package】 (248-451)

Quick-fit Identifier Kit Imprint 248-451
  • Volume Discount

Product Details:

Manufacturer part number: 248-451

Brand: WAGO

Price: 23.41

Delivery time: 25 Days


Technical Data:

Weight: 6.472 g

Colour: White

Imprint: K11 - K20

Labelling: Horizontal

Manufacturer part #: 248-451


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

248-451

Part Number
248-451
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
Colour Imprint Labelling Manufacturer part # Type (manufacturer type) Type (pre-printed cable markers)

23.41 €

5 Pieces Per Package

1 pack Available 25 Days 6.472WhiteK11 - K20Horizontal248-451248-451Letters|Numbers

Loading...

  1. 1

Basic information

Industrial goods Yes Compatible with Wago series 248 Product type Quick-fit identifier kit
Series (Wago serial terminal accessories) 248

This page is Quick-fit Identifier Kit Imprint, part number 248-451.
You can find the detail information about specifications and dimensions on part number 248-451.

Variation of this product

Part Number
248-472
248-501/000-024
248-511
248-516
248-525
248-552
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(g)
Colour Imprint Labelling Manufacturer part # Type (manufacturer type) Type (pre-printed cable markers)

21.29 €

5 Pieces Per Package

1 pack Available 7 Days 6.472WhiteL3|L2|L1|N|PEHorizontal248-472248-472Letters|Numbers

30.00 €

5 Pieces Per Package

1 pack Available 25 Days 6.7Violet--248-501/000-024248-501/000-024Blank

23.41 €

5 Pieces Per Package

1 pack Available 25 Days 6.472White301 - 400Horizontal248-511248-511Numbers

24.48 €

5 Pieces Per Package

1 pack Available 25 Days 6.472White801 - 900Horizontal248-516248-516Numbers

24.48 €

5 Pieces Per Package

1 pack Available 26 Days 6.472White15|16Horizontal248-525248-525Numbers

23.41 €

5 Pieces Per Package

1 pack Available 7 Days 6.472White+/-Horizontal248-552248-552Letters

Tech Support