Tripleport actuator terminal【15-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2000-5357/101-000
2000-5357/102-000
2000-5377/101-000
2000-5377/102-000
2020-5317/1102-950
2020-5377/102-000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Nominal current
(A)
Nominal voltage
(V)
Colour Manufacturer part # Type (manufacturer type)

207.68 €

15 Pieces Per Package

1 pack Available 6 Days 828250Orange2000-5357/101-0002000-5357/101-000

207.68 €

15 Pieces Per Package

1 pack Available 6 Days 828250Orange2000-5357/102-0002000-5357/102-000

218.63 €

15 Pieces Per Package

1 pack Available 25 Days 813.5250Orange2000-5377/101-0002000-5377/101-000

218.63 €

15 Pieces Per Package

1 pack Available 6 Days 813.5250Orange2000-5377/102-0002000-5377/102-000

945.57 €

50 Pieces Per Package

1 pack Available 26 Days 613.5-Grey2020-5317/1102-9502020-5317/1102-950

196.75 €

15 Pieces Per Package

1 pack Available 26 Days 613.5250Orange2020-5377/102-0002020-5377/102-000

Loading...

  1. 1

Basic information

Product size (height)(mm) 52.40 Clamp width(mm) 7 Stripping length (max.)(mm) 11
Min. stripping length(mm) 9 Min. cross section (flexible)(mm²) 0.14 Max. cross section (flexible)(mm²) 1.5
Min. cross section (inflexible)(mm²) 0.14 Max. cross section (inflexible)(mm²) 1.5 Connection (components) Push-in connector
Product type Tripleport actuator terminal

Tech Support