Manufacturer part number: 2002-1711/1000-541
Brand: WAGO
Price: 901.84 €
Delivery time: 72 Days
Manufacturer part #: 2002-1711/1000-541
Type (manufacturer type): 2002-1711/1000-541
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2002-1711/1000-541
Part Number
|
---|
2002-1711/1000-541 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|
901.84 € | 50 Pieces Per Package | 1 pack | Available | 72 Days | 2002-1711/1000-541 | 2002-1711/1000-541 |
Loading...
Number of Poles(Pole) | 3 | Product size (height)(mm) | 57.60 | Product size (length)(mm) | 76.80 |
---|---|---|---|---|---|
Clamp width(mm) | 6.20 | Stripping length (max.)(mm) | 12 | Min. stripping length(mm) | 10 |
Nominal current(A) | 6.3 | Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 4 |
No. of rows | 1 | Colour | Grey | Connection (components) | Push-in connector |
Product type | Tripleport fuse terminal |
This page is Tripleport fuse terminal, part number 2002-1711/1000-541.
You can find the detail information about specifications and dimensions on part number 2002-1711/1000-541.
Part Number |
---|
2002-1711/1000-542 |
2002-1711/1000-836 |
2002-1711/1000-867 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Type (manufacturer type) |
---|---|---|---|---|---|---|---|
901.84 € | 50 Pieces Per Package | 1 pack | Available | 72 Days | 2002-1711/1000-542 | 2002-1711/1000-542 | |
901.84 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 2002-1711/1000-836 | 2002-1711/1000-836 | |
869.04 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 2002-1711/1000-867 | 2002-1711/1000-867 |