Divider【100 Pieces Per Package】 (280-311)

Divider 280-311
  • Volume Discount

Product Details:

Manufacturer part number: 280-311

Brand: WAGO

Price: 65.03

Delivery time: 6 Days


Technical Data:

Product size (height): 26.4 mm

Product size (length): 52.5 mm

Product size (width): 2 mm

Weight: 1.91 g

Colour: Orange


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

280-311

Part Number
280-311
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)
Colour Compatible with Wago series Manufacturer part # Series (Wago serial terminal accessories) Type (manufacturer type)

65.03 €

100 Pieces Per Package

1 pack Available 6 Days 26.452.521.91Orange280280-311280280-311

Loading...

  1. 1

Basic information

Industrial goods Yes Product type Divider

This page is Divider, part number 280-311.
You can find the detail information about specifications and dimensions on part number 280-311.

Variation of this product

Part Number
279-309
280-310
281-330
281-331
870-946
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)
Colour Compatible with Wago series Manufacturer part # Series (Wago serial terminal accessories) Type (manufacturer type)

62.87 €

100 Pieces Per Package

1 pack Available 6 Days 25.461.82-Grey279279-309279279-309

62.87 €

100 Pieces Per Package

1 pack Available 6 Days 26.452.521.95Grey280280-310280280-310

65.03 €

100 Pieces Per Package

1 pack Available 6 Days 2758.622.34Grey281281-330281281-330

65.03 €

100 Pieces Per Package

1 pack Available 6 Days 2758.622.3Orange281281-331281281-331

54.20 €

100 Pieces Per Package

1 pack Available 6 Days 32.244.111.54Grey870870-946870870-946

Tech Support