Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
284-107 |
284-687 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of Poles (Pole) | Product size (height) (mm) | Pins per row | Weight (g) | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|
337.79 € | 50 Pieces Per Package | 1 pack | Available | 31 Days | 2 | 41.5 | 2 | - | 284-107 | 284-107 | |
245.95 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 35 | 3 | 40.464 | 284-687 | 284-687 |
Loading...
Product size (width)(mm) | 10 | Clamp width(mm) | 10 | Stripping length (max.)(mm) | 13 |
---|---|---|---|---|---|
Min. stripping length(mm) | 12 | Nominal current(A) | 57 | Min. cross section (flexible)(mm²) | 0.2 |
Max. cross section (flexible)(mm²) | 10 | Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 10 |
AWG (min.) | 24 | AWG max. | 8 | No. of rows | 1 |
Colour | Green-yellow | Configuration | Terre | Connection (components) | Pull spring |
Industrial goods | Yes | Product type | PG terminal |