Manufacturer part number: 857-416
Brand: WAGO
Price: 229.55 €
Delivery time: 8 Days
Current consumption: ≤ 25 mA
Frequency: Cut-off frequency 100 Hz
Frequency: - kHz
Input signal: -
Load: ≤ 600 Ω (I-Output) ≥2 kΩ (U-output)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
857-416
Part Number
|
---|
857-416 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Current consumption (mA) | Frequency (Hz) | Frequency (kHz) | Input signal | Load | Setting type | Supply voltage (V DC) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
229.55 € | 1 | Available | 8 Days | ≤ 25 | Cut-off frequency 100 | - | - | ≤ 600 Ω (I-Output) ≥2 kΩ (U-output) | Setting time (T 10-90)< 3.5 ms | 24 | 857-416 |
Loading...
Product size (width)(mm) | 6 | Product size (length)(mm) | 96 |
---|
This page is JUMPFLEX Measuring Transducer, part number 857-416.
You can find the detail information about specifications and dimensions on part number 857-416.
Part Number |
---|
857-413 |
857-414 |
857-415 |
857-450 |
857-552 |
857-809 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Current consumption (mA) | Frequency (Hz) | Frequency (kHz) | Input signal | Load | Setting type | Supply voltage (V DC) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
262.35 € | 1 | Available | 8 Days | ≤ 25 | Cut-off frequency 100 | - | - | ≤ 600 Ω (I-Output) ≥2 kΩ (U-output) | Setting time (T 10-90)< 3.5 ms | 24 | 857-413 | |
245.95 € | 1 | Available | 7 Days | ≤ 25 | Cut-off frequency 100 | - | - | ≤ 600 Ω (I-Output) ≥2 kΩ (U-output) | Setting time (T 10-90)< 3.5 ms | 24 | 857-414 | |
262.35 € | 1 | Available | 7 Days | ≤ 25 | Cut-off frequency 100 | - | - | 600 Ω (I-Output) ≥2 kΩ (U-output) | Setting time (T 10-90)< 3.5 ms | 24 | 857-415 | |
311.55 € | 1 | Available | 7 Days | - | - | - | - | ≤ 600 Ω | Setting time (T 10-90) 3.5 ms | - | 857-450 | |
377.13 € | 1 | Available | 7 Days | ≤ 40 | - | Cut-off frequency< 2 | - | Current ≤ 600 Ω. voltage ≥ 1000 Ω | Setting time (T 10-90) max. 60 ms | 24 | 857-552 | |
370.57 € | 1 | Available | 8 Days | ≤ 40 | - | - | Potentiometer and resistors* | ≤ 600 Ω (I-Output) ≥2 kΩ (U-output) | - | 24 | 857-809 |