RTD-limit Switch JUMPFLEX

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2857-533

Part Number
2857-533
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

311.55 €

1 Available 21 Days

Loading...

  1. 1

Basic information

Connection CAGE CLAMP ® S (picoMAX ® 5.0) Ambient temperature (max.)(°C) +70 Current consumption(mA) ≤30
Input signal RTD-Sensors. potentiometers and resistors Max. input voltage(V DC) 24 Min. ambient temperature(°C) -40
Product size (width)(mm) 107 Product size (length)(mm) 110 Setting type DIP Switches
Configuration Display
Supply voltage 16.8 V…31.2 V (-30%...+30%) Type (manufacturer type) 2857-533 Type (misc.) 1 normally open contact (1 a)

This page is RTD-limit Switch JUMPFLEX, part number 2857-533.
You can find the detail information about specifications and dimensions on part number 2857-533.

Tech Support