Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
282-301 |
282-302 |
283-301 |
283-302 |
284-301 |
284-302 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | Colour | Compatible with Wago series | Manufacturer part # | Series (Wago serial terminal accessories) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.55 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 37 | 46 | 4 | 3.84 | Grey | 282 | 282-301 | 282 | 282-301 | |
69.37 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 37 | 46 | 4 | 3.775 | Orange | 282 | 282-302 | 282 | 282-302 | |
38.57 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 45.5 | 58 | 4 | 5.7 | Grey | 283 | 283-301 | 283 | 283-301 | |
39.64 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 45.5 | 58 | 4 | 5.43 | Orange | 283 | 283-302 | 283 | 283-302 | |
76.24 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 41.5 | 52 | 2.5 | 3.17 | Grey | 284 | 284-301 | 284 | 284-301 | |
78.43 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 41.5 | 52 | 2.5 | 3.08 | Orange | 284 | 284-302 | 284 | 284-302 |
Loading...
Industrial goods | Yes | Product type | Terminal panel/separator |
---|
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Weight(g)
Colour
Compatible with Wago series
Manufacturer part #
Series (Wago serial terminal accessories)
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes