Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2002-4131
Number of Poles(Pole) | 6 | Product size (height)(mm) | 96.80 | Product size (length)(mm) | 5.2 |
---|---|---|---|---|---|
Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 10 |
Nominal current(A) | 20 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 22 | AWG max. | 12 | No. of rows | 4 |
Contamination level | 3 | Weight(g) | 20.992 | Colour | Grey |
Configuration | L1|L2|L3 | Connection (components) | Pull spring | Connector features | + label |
Industrial goods | Yes | Manufacturer part # | 2002-4131 | Product type | Quadport continuity |
Type (manufacturer type) | 2002-4131 |
This page is Quadport continuity, part number 2002-4131.
You can find the detail information about specifications and dimensions on part number 2002-4131.