Continuity Spring-loaded Terminal【50-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
826-165
869-103
869-307
869-337
869-349
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Max. cross section (inflexible)
(mm²)
Pins per row Weight
(g)
Colour Connector features Manufacturer part # Type (manufacturer type)

665.72 €

50 Pieces Per Package

1 pack Available 25 Days 536.5023.5542.5109323204529Grey+ CAGE CLAMP®826-165826-165

431.79 €

100 Pieces Per Package

1 pack Available 25 Days 329.5027.6033.4076245002.5314.121Grey+ CAGE CLAMP®|+ sleeve869-103869-103

130.71 €

100 Pieces Per Package

1 pack Available 6 Days -27.60533.407624-2.5-4.239Green-yellow+ CAGE CLAMP®|+ sleeve869-307869-307

130.71 €

100 Pieces Per Package

1 pack Available 25 Days -27.60533.407624-2.5-4.059Green-yellow+ CAGE CLAMP®|+ snap hook869-337869-337

130.71 €

100 Pieces Per Package

1 pack Available 25 Days -27.60533.4076245002.5-4Light grey+ CAGE CLAMP®869-349869-349

Loading...

  1. 1

Basic information

Min. cross section (flexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.08
AWG (min.) 28 AWG max. 12 Connection (components) Spring-loaded terminal
Industrial goods Yes Product type Continuity

Tech Support