Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2857-121
Connection | Tension spring | AWG | 24 - 12 | Grid pitch(mm) | 5 |
---|---|---|---|---|---|
Material (details) | PC casing · Spring bar: Polyphtalamide glass fiber (PPA-GF) · Contact: electrolytic copper (ECU). tin-plated | Max. cross section (inflexible)(mm²) | 2.5 | Max. cross section (flexible)(mm²) | 2.5 |
Min. cross section (inflexible)(mm²) | 0.2 | Min. cross section (flexible)(mm²) | 0.2 | Nominal current(A) | 16 |
Nominal voltage(V) | 320 | Number of contacts (details) | 4 | Product size (width)(mm) | 22.5 |
This page is Empty Housing with Pre-picoMAX ョ Spring bars, part number 2857-121.
You can find the detail information about specifications and dimensions on part number 2857-121.
Part Number |
---|
2857-123 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|
58.53 € | 1 | Available | 3 Days | 2857-123 | Connection Levels 3-3 Bridge Bays 0-0 |