PG Terminal 5 mm【50-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
870-907
870-957/999-950
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Min. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
AWG (min.) No. of rows Weight
(g)
Colour Configuration Connector features Manufacturer part # Product type Type (manufacturer type)

300.61 €

100 Pieces Per Package

1 pack Available 6 Days 127.500.080.082815.703Green-yellowTerre-870-907PG terminal870-907

431.79 €

50 Pieces Per Package

1 pack Available 6 Days 352.500.20.224321.485GreyTerre|L|LComplies with ATEX Ex-e II standards870-957/999-950Tripleport PG terminal870-957/999-950

Loading...

  1. 1

Basic information

Product size (length)(mm) 5 Product size (width)(mm) 5 Clamp width(mm) 5
Stripping length (max.)(mm) 6 Nominal current(A) 24 Max. cross section (flexible)(mm²) 4
Max. cross section (inflexible)(mm²) 2.5 AWG max. 12 Pins per row 2
Connection (components) Pull spring Industrial goods Yes

Tech Support