Configuration Display (2857-900)

Configuration Display 2857-900
  • Volume Discount

Product Details:

Manufacturer part number: 2857-900

Brand: WAGO

Price: 174.89

Delivery time: 25 Days


Technical Data:

Connection: -

Ambient temperature (max.): - °C

Current consumption: - mA

Frequency: - kHz

Input signal: - A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2857-900

Part Number
2857-900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Ambient temperature (max.)
(°C)
Current consumption
(mA)
Frequency
(kHz)
Input signal
(A)
Max. input voltage
(V DC)
Min. ambient temperature
(°C)
Output signal
(V)
Product size (width)
(mm)
Product size (length)
(mm)
Setting type Supply voltage Type (manufacturer type) Type (misc.)

174.89 €

1 Available 25 Days --------1359--2857-900-

Loading...

  1. 1

This page is Configuration Display, part number 2857-900.
You can find the detail information about specifications and dimensions on part number 2857-900.

Variation of this product

Part Number
2857-550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Ambient temperature (max.)
(°C)
Current consumption
(mA)
Frequency
(kHz)
Input signal
(A)
Max. input voltage
(V DC)
Min. ambient temperature
(°C)
Output signal
(V)
Product size (width)
(mm)
Product size (length)
(mm)
Setting type Supply voltage Type (manufacturer type) Type (misc.)

503.08 €

1 6 Days CAGE CLAMP ® S (picoMAX ® 5.0)+70≤ 5015 Hz … 1000 HzAC/DC 10024-40±10 mA; 0…10 mA; 2…10 mA;
±20 mA; 0…20 mA; 4…20 mA
± 5 V; 0…5 V;1 … 5 V;
± 10 V. 0…10 V. 2…10
107105DIP Switches
Configuration Display
16.8 V…31.2 V (-30%...+30%)2857-5501 changeover (1U)

Tech Support