Dualport fuse terminal【25 Pieces Per Package】 (2006-1611/1000-867)

Dualport fuse terminal 2006-1611/1000-867
  • Volume Discount

Product Details:

Manufacturer part number: 2006-1611/1000-867

Brand: WAGO

Price: 431.79

Delivery time: 6 Days


Technical Data:

Number of Poles: 2 Pole

Product size (height): 59 mm

Product size (length): 96.30 mm

Product size (width): - mm

Clamp width: 7.50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2006-1611/1000-867

Part Number
2006-1611/1000-867
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG (min.) AWG max. No. of rows Pins per row Contamination level Weight
(g)
Configuration Connection (components) Connector features Industrial goods Manufacturer part # Type (manufacturer type)

431.79 €

25 Pieces Per Package

1 pack Available 6 Days 25996.30-7.501513108000.50100.510--1----Push-in connector--2006-1611/1000-8672006-1611/1000-867

Loading...

  1. 1

Basic information

Colour Grey Product type Dualport fuse terminal

This page is Dualport fuse terminal, part number 2006-1611/1000-867.
You can find the detail information about specifications and dimensions on part number 2006-1611/1000-867.

Variation of this product

Part Number
2002-2612
2006-1615
2006-1631/1000-859
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG (min.) AWG max. No. of rows Pins per row Contamination level Weight
(g)
Configuration Connection (components) Connector features Industrial goods Manufacturer part # Type (manufacturer type)

207.68 €

25 Pieces Per Package

1 pack Available 75 Days 476.406.206.206.2010-6.3-0.2540.252.5221222322.909N|LPull spring+ swivelling fuse holderYes2002-26122002-2612

196.75 €

25 Pieces Per Package

1 pack Available 6 Days -5996.307.50-----0.5010-6-------Push-in connector--2006-16152006-1615

486.44 €

25 Pieces Per Package

1 pack Available 6 Days 25996.30-7.501513108000.50100.510--1----Push-in connector--2006-1631/1000-8592006-1631/1000-859

Tech Support