Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-1972 |
2007-8811 |
2007-8811/044-000 |
2007-8811/045-000 |
2007-8821/044-000 |
2007-8821/045-000 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of Poles (Pole) | Product size (height) (mm) | Product size (length) (mm) | Clamp width (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | Colour | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
235.01 € | 50 Pieces Per Package | 1 pack | Available | 75 Days | 1 | 32.90 | 72.90 | 5.20 | 12 | 10 | 16 | 400 | 0.25 | 4 | 0.25 | 4 | Orange | 2002-1972 | 2002-1972 | |
224.08 € | 20 Pieces Per Package | 1 pack | Available | 75 Days | 1 | 65.30 | 99.60 | 8 | 15 | 13 | 30 | 500 | 0.50 | 10 | 0.5 | 10 | Grey | 2007-8811 | 2007-8811 | |
224.08 € | 20 Pieces Per Package | 1 pack | Available | 6 Days | 2 | 65.30 | 99.60 | 8 | 15 | 13 | 30 | 500 | 0.50 | 10 | 0.5 | 10 | Grey | 2007-8811/044-000 | 2007-8811/044-000 | |
224.08 € | 20 Pieces Per Package | 1 pack | Available | 6 Days | 2 | 65.30 | 99.60 | 8 | 15 | 13 | 30 | 500 | 0.50 | 10 | 0.5 | 10 | Grey | 2007-8811/045-000 | 2007-8811/045-000 | |
224.08 € | 20 Pieces Per Package | 1 pack | Available | 6 Days | 2 | 65.30 | 99.60 | 8 | 15 | 13 | 30 | 500 | 0.50 | 10 | 0.5 | 10 | Grey | 2007-8821/044-000 | 2007-8821/044-000 | |
224.08 € | 20 Pieces Per Package | 1 pack | Available | 6 Days | 2 | 65.30 | 99.60 | 8 | 15 | 13 | 30 | 500 | 0.50 | 10 | 0.5 | 10 | Grey | 2007-8821/045-000 | 2007-8821/045-000 |
Loading...
No. of rows | 1 | Connection (components) | Push-in connector | Product type | Dualport N/test teminal |
---|
Configure
Basic Attributes
Number of Poles(Pole)
Product size (height)(mm)
Product size (length)(mm)
Clamp width(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Nominal current(A)
Nominal voltage(V)
Min. cross section (flexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (inflexible)(mm²)
Colour
Manufacturer part #
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes