Staggered jumper【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2002-473

Part Number
2002-473
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.04 €

100 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 14.2 Weight(g) 2.417 Colour Light grey
Industrial goods Yes Compatible with Wago series 2002 Manufacturer part # 2002-473
Product type Staggered jumper Series (Wago serial terminal accessories) 2002 Type (manufacturer type) 2002-473

This page is Staggered jumper, part number 2002-473.
You can find the detail information about specifications and dimensions on part number 2002-473.

Tech Support