TC-limit Switch (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2857-534

Part Number
2857-534
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

326.84 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Connection CAGE CLAMP ® S (picoMAX ® 5.0) Ambient temperature (max.)(°C) +70 Current consumption(mA) ≤30
Input signal Heating Elements Max. input voltage(V DC) 24 Min. ambient temperature(°C) -40
Product size (width)(mm) 107 Product size (length)(mm) 110 Setting type DIP Switches
Configuration Display
Supply voltage 16.8 V…31.2 V (-30%...+30%) Type (manufacturer type) 2857-534 Type (misc.) 1 changeover (1U)

This page is TC-limit Switch, part number 2857-534.
You can find the detail information about specifications and dimensions on part number 2857-534.

Tech Support