Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2003-6644 |
2003-6660 |
2003-6661 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Nominal current (A) | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
311.55 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 54.70 | 20 | 2003-6644 | 2003-6644 | |
283.12 € | 50 Pieces Per Package | 1 pack | Available | 74 Days | 44.30 | 10 | 2003-6660 | 2003-6660 | |
283.12 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 44.30 | 10 | 2003-6661 | 2003-6661 |
Loading...
Number of Poles(Pole) | 5 | Product size (length)(mm) | 110 | Clamp width(mm) | 5.20 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 12 | Min. stripping length(mm) | 10 | Nominal voltage(V) | 250 |
Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 |
Max. cross section (inflexible)(mm²) | 4 | No. of rows | 3 | Colour | Grey |
Connection (components) | Push-in connector | Product type | Industrial terminal block |