Measuring Transducer (857-819)

Measuring Transducer 857-819
  • Volume Discount

Product Details:

Manufacturer part number: 857-819

Brand: WAGO

Price: 333.41

Delivery time: 3 Days


Technical Data:

Connection: Spring

Ambient temperature (max.): +70 °C

Current consumption: - mA

Input resistance: - kΩ

Input signal: -100 - +100 mV. 0 - 200 mV. 0 - 1000 mV (in 100er Schritten)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

857-819

Part Number
857-819
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Ambient temperature (max.)
(°C)
Current consumption
(mA)
Input resistance
(kΩ)
Input signal Insulation (material) Load Min. ambient temperature
(°C)
Output signal
(mA)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Supply voltage Supply voltage
(V)
Type Type (manufacturer type) Type (misc.)

333.41 €

1 Available 3 Days Spring+70---100 - +100 mV. 0 - 200 mV. 0 - 1000 mV (in 100er Schritten)Polyamide 6.62 kΩ / 600 Ω-250 - 20 mA. 4 - 20 mA. 0 - 10 V. 2 - 10 V. 0 - 5 V. 1 - 5 V. 0 - 10 mA. 2 - 1096694-16.8 - 31.2857-819857-819-

Loading...

  1. 1

This page is Measuring Transducer, part number 857-819.
You can find the detail information about specifications and dimensions on part number 857-819.

Variation of this product

Part Number
857-500
857-808
857-820
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Ambient temperature (max.)
(°C)
Current consumption
(mA)
Input resistance
(kΩ)
Input signal Insulation (material) Load Min. ambient temperature
(°C)
Output signal
(mA)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Supply voltage Supply voltage
(V)
Type Type (manufacturer type) Type (misc.)

381.51 €

1 Available 3 Days Spring-
< 40
100.1 – 120kHzPolyamide 6.6600 ohm--9669424 V/DC--857-500Configuration via DIP switch

453.65 €

1 Available 6 Days ---------------857-808-

344.33 €

1 Available 3 Days Spring-
< 40
-KTY sensorsPolyamide 6.6600 ohm-0 – 20 mA. 4 – 20 mA. 0 – 10 V. 2 – 10 V. 0 – 5 V. 1 – 5 V. 0 – 10 mA. 2 – 1096694---857-820Configuration via DIP switch

Tech Support