Cental Module【250 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

769-513

Part Number
769-513
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

262.35 €

250 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 37.1 Product size (length)(mm) 5 Stripping length (max.)(mm) 8
Weight(g) 2.478 Colour Grey Connection (components) Spring-loaded terminal
Industrial goods Yes Compatible with Wago series 769 Manufacturer part # 769-513
Product type Cental module Series (Wago serial terminal accessories) 769 Type (manufacturer type) 769-513

This page is Cental Module, part number 769-513.
You can find the detail information about specifications and dimensions on part number 769-513.

Tech Support