JUMPFLEX Adapter (857-986)

JUMPFLEX Adapter 857-986
  • Volume Discount

Product Details:

Manufacturer part number: 857-986

Brand: WAGO

Price: 93.68

Delivery time: 7 Days


Technical Data:

Product type: -

Supply voltage: 24 V DC

Type (manufacturer type): 857-986

Weight: 82 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

857-986

Part Number
857-986
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Supply voltage
(V DC)
Type (manufacturer type) Weight
(g)

93.68 €

1 Available 7 Days -24857-98682

Loading...

  1. 1

This page is JUMPFLEX Adapter, part number 857-986.
You can find the detail information about specifications and dimensions on part number 857-986.

Variation of this product

Part Number
857-980
857-981
857-982
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Supply voltage
(V DC)
Type (manufacturer type) Weight
(g)

93.68 €

1 Available 7 Days --857-98047

91.49 €

1 Available 7 Days -24857-98180

93.68 €

1 Available 7 Days Communication unit24857-98280

Tech Support