Diode Terminal 6 mm【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
281-665/281-400
281-665/281-401
281-665/281-410
281-665/281-411
281-915/281-401
281-915/281-410
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Pins per row Manufacturer part # Type (manufacturer type)

368.63 €

50 Pieces Per Package

1 pack 75 Days 1.54281-665/281-400281-665/281-400

431.79 €

50 Pieces Per Package

1 pack Available 75 Days 1.54281-665/281-401281-665/281-401

366.21 €

50 Pieces Per Package

1 pack Available 6 Days 0.54281-665/281-410281-665/281-410

366.21 €

50 Pieces Per Package

1 pack Available 6 Days 0.54281-665/281-411281-665/281-411

388.07 €

50 Pieces Per Package

1 pack Available 25 Days 1.52281-915/281-401281-915/281-401

436.17 €

50 Pieces Per Package

1 pack Available 6 Days 0.52281-915/281-410281-915/281-410

Loading...

  1. 1

Basic information

Number of Poles(Pole) 1 Product size (height)(mm) 29 Product size (width)(mm) 6
Clamp width(mm) 6 Stripping length (max.)(mm) 10 Min. stripping length(mm) 9
Nominal voltage(V) 250 Min. cross section (flexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 4
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 4 AWG (min.) 28
AWG max. 12 No. of rows 1 Colour Grey
Configuration L Connection (components) Pull spring Connector features + 1 diode
Industrial goods Yes Product type Diode terminal

Tech Support