4-way proximity switch terminal【15-50 Pieces Per Package】 (2000-5457)

4-way proximity switch terminal 2000-5457
  • Volume Discount

Product Details:

Manufacturer part number: 2000-5457

Brand: WAGO

Price: 218.63

Delivery time: 25 Days


Technical Data:

Number of Poles: 9 Pole

Product size (height): 49.40 mm

Nominal current: 28 A

Nominal voltage: 250 V

Colour: Orange


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2000-5457

Part Number
2000-5457
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Nominal current
(A)
Nominal voltage
(V)
Colour Manufacturer part # Type (manufacturer type)

218.63 €

15 Pieces Per Package

1 pack Available 25 Days 949.4028250Orange2000-54572000-5457

Loading...

  1. 1

Basic information

Clamp width(mm) 7 Stripping length (max.)(mm) 11 Min. stripping length(mm) 9
Min. cross section (flexible)(mm²) 0.14 Max. cross section (flexible)(mm²) 1.5 Min. cross section (inflexible)(mm²) 0.14
Max. cross section (inflexible)(mm²) 1.5 Connection (components) Push-in connector Product type 4-way proximity switch terminal

This page is 4-way proximity switch terminal, part number 2000-5457.
You can find the detail information about specifications and dimensions on part number 2000-5457.

Variation of this product

Part Number
2000-5477
2000-5477/1102-953
2020-5417
2020-5417/1102-950
2020-5477
2020-5477/1102-953
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Nominal current
(A)
Nominal voltage
(V)
Colour Manufacturer part # Type (manufacturer type)

218.63 €

15 Pieces Per Package

1 pack Available 8 Days 1052.4013.5250Orange2000-54772000-5477

337.79 €

15 Pieces Per Package

1 pack Available 8 Days 1052.4013.5-Orange2000-5477/1102-9532000-5477/1102-953

224.08 €

50 Pieces Per Package

1 pack Available 25 Days 852.4013.5250Grey2020-54172020-5417

1,120.47 €

50 Pieces Per Package

1 pack Available 25 Days 852.4013.5-Grey2020-5417/1102-9502020-5417/1102-950

207.68 €

15 Pieces Per Package

1 pack Available 8 Days 852.4013.5250Orange2020-54772020-5477

300.61 €

15 Pieces Per Package

1 pack Available 26 Days 852.4013.5-Orange2020-5477/1102-9532020-5477/1102-953

Tech Support