Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2022-2201/999-953 |
2022-2202/999-953 |
2022-2203/999-953 |
2022-2204/999-953 |
2022-2217/999-953 |
2022-2227/999-953 |
2022-2232/999-953 |
2022-2233/999-953 |
2022-2234/999-953 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Colour | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
141.61 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 51.30 | Grey | 2022-2201/999-953 | 2022-2201/999-953 | |
130.71 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 51.30 | Grey | 2022-2202/999-953 | 2022-2202/999-953 | |
130.71 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 51.30 | Grey | 2022-2203/999-953 | 2022-2203/999-953 | |
158.49 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 51.30 | Blue | 2022-2204/999-953 | 2022-2204/999-953 | |
315.92 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 51.30 | Grey | 2022-2217/999-953 | 2022-2217/999-953 | |
283.12 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 51.30 | Grey | 2022-2227/999-953 | 2022-2227/999-953 | |
169.43 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 61.40 | Grey | 2022-2232/999-953 | 2022-2232/999-953 | |
169.43 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 61.40 | Grey | 2022-2233/999-953 | 2022-2233/999-953 | |
169.43 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 61.40 | Blue | 2022-2234/999-953 | 2022-2234/999-953 |
Loading...
Number of Poles(Pole) | 2 | Product size (length)(mm) | 80.10 | Clamp width(mm) | 5.20 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 12 | Min. stripping length(mm) | 10 | Nominal current(A) | 24 |
Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 |
Max. cross section (inflexible)(mm²) | 4 | No. of rows | 2 | Connection (components) | Push-in connector |
Product type | Base terminal |