Diode terminal 5 mm【100 Pieces Per Package】 (280-915/281-411)

Diode terminal 5 mm 280-915/281-411
  • Volume Discount

Product Details:

Manufacturer part number: 280-915/281-411

Brand: WAGO

Price: 486.44

Delivery time: 7 Days


Technical Data:

Number of Poles: 2 Pole

Product size (height): 28 mm

Product size (length): 5 mm

Clamp width: 5 mm

Stripping length (max.): 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

280-915/281-411

Part Number
280-915/281-411
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG (min.) AWG max. No. of rows Pins per row Weight
(g)
Configuration Connection (components) Connector features Compatible with Wago series Manufacturer part # Product type Series (Wago serial terminal accessories) Type (manufacturer type)

486.44 €

100 Pieces Per Package

1 pack Available 7 Days 228558-0.082.500.082.52814125.858LPull spring+ 1 diode-280-915/281-411Diode terminal-280-915/281-411

Loading...

  1. 1

Basic information

Product size (width)(mm) 5 Nominal current(A) 0.5 Nominal voltage(V) 250
Colour Grey Industrial goods Yes

This page is Diode terminal 5 mm, part number 280-915/281-411.
You can find the detail information about specifications and dimensions on part number 280-915/281-411.

Variation of this product

Part Number
280-801/281-421
280-815/281-410
280-815/281-411
280-915/281-410
769-228/281-411
769-238/281-411
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG (min.) AWG max. No. of rows Pins per row Weight
(g)
Configuration Connection (components) Connector features Compatible with Wago series Manufacturer part # Product type Series (Wago serial terminal accessories) Type (manufacturer type)

1,284.44 €

100 Pieces Per Package

1 pack Available 25 Days ------------------280280-801/281-421Diode module280280-801/281-421

491.88 €

100 Pieces Per Package

1 pack 77 Days 128-5980.082.500.082.5281414-LPull spring+ 1 diode-280-815/281-410Diode terminal-280-815/281-410

498.60 €

100 Pieces Per Package

1 pack 7 Days 128-5980.082.500.082.5281414-LPull spring+ 1 diode-280-815/281-411Diode terminal-280-815/281-411

468.95 €

100 Pieces Per Package

1 pack Available 7 Days 128-5980.082.500.082.5281412-LPull spring+ 1 diode-280-915/281-410Diode terminal-280-915/281-410

611.07 €

100 Pieces Per Package

1 pack Available 25 Days 228.555--0.0840.0842812124.84-Pull spring--769-228/281-411Diode terminal-769-228/281-411

464.59 €

100 Pieces Per Package

1 pack Available 25 Days 228.5558-0.0840.0842812124.716LPull spring--769-238/281-411Diode terminal-769-238/281-411

Tech Support