Edge connector【10-250 Pieces Per Package】 (769-106)

Edge connector 769-106
  • Volume Discount

Product Details:

Manufacturer part number: 769-106

Brand: WAGO

Price: 180.36

Delivery time: 6 Days


Technical Data:

Number of Poles: - Pole

Product size (height): 45.2 mm

Product size (length): 30 mm

Clamp width: - mm

Stripping length (max.): 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

769-106

Part Number
769-106
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
No. of rows Weight
(g)
Colour Connection (components) Industrial goods Compatible with Wago series Manufacturer part # Product type Series (Wago serial terminal accessories) Type (manufacturer type)

180.36 €

25 Pieces Per Package

1 pack Available 6 Days -45.230-8-------20.573GreySpring-loaded terminalYes769769-106Edge connector769769-106

Loading...

  1. 1

This page is Edge connector, part number 769-106.
You can find the detail information about specifications and dimensions on part number 769-106.

Variation of this product

Part Number
2020-112/125-000
2020-112/145-000
2020-113/135-000
769-106/021-000
769-107
769-107/021-000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
No. of rows Weight
(g)
Colour Connection (components) Industrial goods Compatible with Wago series Manufacturer part # Product type Series (Wago serial terminal accessories) Type (manufacturer type)

256.88 €

20 Pieces Per Package

1 pack Available 26 Days -48.942.7-9-------28.71GreySpring-loaded terminalYes20202020-112/125-000Edge connector20202020-112/125-000

273.28 €

20 Pieces Per Package

1 pack Available 6 Days -6942.7-9-------29.799GreySpring-loaded terminalYes20202020-112/145-000Edge connector20202020-112/145-000

147.05 €

10 Pieces Per Package

1 pack Available 6 Days -6946.2-9-------30.419GreySpring-loaded terminalYes20202020-113/135-000Edge connector20202020-113/135-000

185.83 €

25 Pieces Per Package

1 pack Available 6 Days -45.245.6-8-------22.573GreySpring-loaded terminalYes769769-106/021-000Edge connector769769-106/021-000

196.75 €

25 Pieces Per Package

1 pack Available 6 Days -45.235-8-------23.947GreySpring-loaded terminalYes769769-107Edge connector769769-107

207.68 €

25 Pieces Per Package

1 pack Available 6 Days -45.250.6-8-------25.912GreySpring-loaded terminalYes769769-107/021-000Edge connector769769-107/021-000

Tech Support