Terminal panel / separator【100 Pieces Per Package】 (280-302)

Terminal panel / separator 280-302
  • Volume Discount

Product Details:

Manufacturer part number: 280-302

Brand: WAGO

Price: 62.87

Delivery time: 6 Days


Technical Data:

Product size (height): 30.5 mm

Product size (length): 40 mm

Weight: 1.89 g

Colour: Orange

Manufacturer part #: 280-302


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

280-302

Part Number
280-302
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Weight
(g)
Colour Manufacturer part # Type (manufacturer type)

62.87 €

100 Pieces Per Package

1 pack Available 6 Days 30.5401.89Orange280-302280-302

Loading...

  1. 1

Basic information

Product size (width)(mm) 2.5 Industrial goods Yes Compatible with Wago series 280
Product type Terminal panel/separator Series (Wago serial terminal accessories) 280

This page is Terminal panel / separator, part number 280-302.
You can find the detail information about specifications and dimensions on part number 280-302.

Variation of this product

Part Number
280-316
280-317
280-342
280-343
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Weight
(g)
Colour Manufacturer part # Type (manufacturer type)

67.20 €

100 Pieces Per Package

1 pack Available 6 Days 2872.83.6Grey280-316280-316

60.69 €

100 Pieces Per Package

1 pack Available 6 Days 2872.83.4Orange280-317280-317

65.03 €

100 Pieces Per Package

1 pack Available 6 Days 38.5743.72Grey280-342280-342

67.20 €

100 Pieces Per Package

1 pack Available 6 Days 38.5743.92Orange280-343280-343

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360