Tripleport proximity switch terminal【15-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2000-5352
2000-5352/1102-953
2000-5372
2000-5372/1102-953
2020-5311
2020-5372/1102-953
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Nominal current
(A)
Nominal voltage
(V)
Colour Manufacturer part # Type (manufacturer type)

130.71 €

15 Pieces Per Package

1 pack Available 27 Days 849.4028250Orange2000-53522000-5352

213.16 €

15 Pieces Per Package

1 pack Available 27 Days 849.4028250Orange2000-5352/1102-9532000-5352/1102-953

136.17 €

15 Pieces Per Package

1 pack Available 6 Days 852.4013.5250Orange2000-53722000-5372

289.68 €

15 Pieces Per Package

1 pack Available 6 Days 852.4013.5-Orange2000-5372/1102-9532000-5372/1102-953

366.21 €

50 Pieces Per Package

1 pack Available 27 Days 652.4013.5250Grey2020-53112020-5311

256.88 €

15 Pieces Per Package

1 pack Available 6 Days 652.4013.5-Orange2020-5372/1102-9532020-5372/1102-953

Loading...

  1. 1

Basic information

Clamp width(mm) 7 Stripping length (max.)(mm) 11 Min. stripping length(mm) 9
Min. cross section (flexible)(mm²) 0.14 Max. cross section (flexible)(mm²) 1.5 Min. cross section (inflexible)(mm²) 0.14
Max. cross section (inflexible)(mm²) 1.5 Connection (components) Push-in connector Product type Tripleport proximity switch terminal

Tech Support