Terminal Panel【25-300 Pieces Per Package】 (261-410)

Terminal Panel 261-410
  • Volume Discount

Product Details:

Manufacturer part number: 261-410

Brand: WAGO

Price: 26.77

Delivery time: 7 Days


Technical Data:

Product size (height): 18 mm

Product size (length): 28 mm

Product size (width): 1.6 mm

Colour: Grey

Compatible with Wago series: 261


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

261-410

Part Number
261-410
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Colour Compatible with Wago series Manufacturer part # Series (Wago serial terminal accessories) Type (manufacturer type)

26.77 €

300 Pieces Per Package

1 pack Available 7 Days 18281.6Grey261261-410261261-410

Loading...

  1. 1

Basic information

Industrial goods Yes Product type Terminal panel

This page is Terminal Panel, part number 261-410.
You can find the detail information about specifications and dimensions on part number 261-410.

Variation of this product

Part Number
727-108
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Colour Compatible with Wago series Manufacturer part # Series (Wago serial terminal accessories) Type (manufacturer type)

95.85 €

25 Pieces Per Package

1 pack Available 7 Days 58.32267.62Orange727727-108727727-108

Tech Support