Filler【100 Pieces Per Package】 (249-148)

Filler 249-148
  • Volume Discount

Product Details:

Manufacturer part number: 249-148

Brand: WAGO

Price: 62.87

Delivery time: 25 Days


Technical Data:

Product size (width): 6 mm

Weight: 0.8 g

Compatible with Wago series: 249

Manufacturer part #: 249-148

Series (Wago serial terminal accessories): 249


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

249-148

Part Number
249-148
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Weight
(g)
Compatible with Wago series Manufacturer part # Series (Wago serial terminal accessories) Type (manufacturer type)

62.87 €

100 Pieces Per Package

1 pack Available 25 Days 60.8249249-148249249-148

Loading...

  1. 1

Basic information

Colour Grey Industrial goods Yes Product type Filler

This page is Filler, part number 249-148.
You can find the detail information about specifications and dimensions on part number 249-148.

Variation of this product

Part Number
709-311
870-427
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Weight
(g)
Compatible with Wago series Manufacturer part # Series (Wago serial terminal accessories) Type (manufacturer type)

71.55 €

100 Pieces Per Package

1 pack Available 26 Days 81.72709709-311709709-311

58.53 €

100 Pieces Per Package

1 pack Available 25 Days 50.7870870-427870870-427

Tech Support