Proximity Switch Terminal 5 mm【10-50 Pieces Per Package】 (270-564)

Proximity Switch Terminal 5 mm 270-564
  • Volume Discount

Product Details:

Manufacturer part number: 270-564

Brand: WAGO

Price: 39.64

Delivery time: 8 Days


Technical Data:

Number of Poles: 2 Pole

Product size (height): 39 mm

Product size (length): 5 mm

Stripping length (max.): 6 mm

Min. stripping length: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

270-564

Part Number
270-564
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V)
No. of rows Pins per row Contamination level Weight
(g)
Colour Configuration Connection Connector features Manufacturer part # Nominal current (details)
(A)
Type (manufacturer type)

39.64 €

10 Pieces Per Package

1 pack Available 8 Days 23956-18250-3-39.2Orange---270-564-270-564

Loading...

  1. 1

Basic information

Product size (width)(mm) 5 Clamp width(mm) 5 Min. cross section (flexible)(mm²) 0.08
Max. cross section (flexible)(mm²) 2.50 Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 2.5
AWG (min.) 28 AWG max. 14 Connection (components) Pull spring
Industrial goods Yes Product type Proximity switch terminal

This page is Proximity Switch Terminal 5 mm, part number 270-564.
You can find the detail information about specifications and dimensions on part number 270-564.

Variation of this product

Part Number
270-570
280-564
280-580/281-434
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V)
No. of rows Pins per row Contamination level Weight
(g)
Colour Configuration Connection Connector features Manufacturer part # Nominal current (details)
(A)
Type (manufacturer type)

311.55 €

50 Pieces Per Package

1 pack Available 74 Days 539-7618250-4--10.522GreyL--270-570-270-570

39.64 €

10 Pieces Per Package

1 pack Available 8 Days 255.50-98204006000213-GreyLCAGE CLAMP®-280-56420280-564

628.56 €

50 Pieces Per Package

1 pack Available 8 Days 363.50-982024-4---GreyL-+ red LED280-580/281-434-280-580/281-434

Tech Support