Fuse terminal【25-50 Pieces Per Package】 (281-612)

Fuse terminal 281-612
  • Volume Discount

Product Details:

Manufacturer part number: 281-612

Brand: WAGO

Price: 315.92

Delivery time: 6 Days


Technical Data:

Number of Poles: 1 Pole

Product size (height): 60 mm

Product size (length): - mm

Product size (width): 8 mm

Clamp width: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

281-612

Part Number
281-612
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG (min.) AWG max. Pins per row Contamination level Weight
(g)
Colour Configuration Connection (components) Connector features Industrial goods Manufacturer part # Type (manufacturer type)

315.92 €

50 Pieces Per Package

1 pack Available 6 Days 160-88109108000.0840.08428122-17.32GreyLPull spring+ swivelling fuse holderYes281-612281-612

Loading...

  1. 1

Basic information

No. of rows 1 Product type Fuse terminal

This page is Fuse terminal, part number 281-612.
You can find the detail information about specifications and dimensions on part number 281-612.

Variation of this product

Part Number
2002-1911/1000-542
2002-1981/1000-413
2002-1981/1000-429
281-612/281-417
281-613
281-613/281-541
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG (min.) AWG max. Pins per row Contamination level Weight
(g)
Colour Configuration Connection (components) Connector features Industrial goods Manufacturer part # Type (manufacturer type)

862.49 €

50 Pieces Per Package

1 pack Available 25 Days 157.606.206.206.2010-6.32500.2540.252.522122315.202Grey-Pull spring+ swivelling fuse holderYes2002-1911/1000-5422002-1911/1000-542

639.48 €

50 Pieces Per Package

1 pack Available 25 Days 132.905.25.25.2010-104000.2540.252.52212239.517Grey-Pull spring+ red LEDYes2002-1981/1000-4132002-1981/1000-413

639.48 €

50 Pieces Per Package

1 pack Available 25 Days 132.905.25.25.2010-104000.2540.252.52212239.527Grey-Pull spring+ red LEDYes2002-1981/1000-4292002-1981/1000-429

803.47 €

50 Pieces Per Package

1 pack Available 6 Days 160-88109108000.0840.084281223-GreyLPull spring+ swivelling fuse holderYes281-612/281-417281-612/281-417

370.57 €

50 Pieces Per Package

1 pack Available 75 Days 160-1010109108000.0840.08428122-19.787GreyLPull spring+ swivelling fuse holderYes281-613281-613

945.57 €

50 Pieces Per Package

1 pack Available 25 Days 160-1010109108000.0840.084281223-GreyLPull spring+ swivelling fuse holderYes281-613/281-541281-613/281-541

Tech Support